Brushed DC Motors

Brushed DC Motors

maxon DC motors are high-quality DC motors, equipped with powerful permanent magnets. The centerpiece of the motor is the worldwide patented ironless rotor.

Product programs

DCX Program

High power density, high efficiency, smooth running and available for online configuration. Configure sizes from Ø 6 – 35 mm. Choose between precious metal or graphite brushes, ball or sintered bearings, and much more.

DC-max program

The DC motors with the best price/performance ratio can be configured online. Configure Ø 16 and 22 mm sizes. Choose between graphite and precious metal brushes, sintered and ball bearings, and many other components.

A-max Program

A cost-effective brushed DC motor program. Ø 12 – 32 mm. 0.5 – 20 W. maxon brushed A-max motors use a highly efficient ironless rotor and AINiCo magnets.

RE-max Program

The DC motor series with an excellent price performance ratio. Ø 13 – 29 mm. 0.75 – 22 W. With neodymium magnets in their core, maxon brushed RE-max motors are very powerful.

RE Program

Energy efficient DC motors with over 90% efficiency. Ø 6 – 65 mm, 0.3 – 250 W. maxon RE brushed motors have an efficiency of over 90 % and are equipped with powerful rare earth magnets.

maxon Online Shop

All product specifications and possible combinations of our brushed DC motors can be found in the maxon Online Shop (desktop version).

Visit Online Shop

Contact

We will find the perfect drive system for your needs.

Find a representative near you